Call Stations
Digital Call Station DCS plus
Digital Call Station DCS plus
The digital call station DCS plus allow the selection of loudspeaker circuits, the transmission of voice announcements as well as various gongs and alarms. The digital call station is connectable via a standard CAT5 cable to the VARIODYN D1 control devices DOM and Comprio. All control signals, up to four simultaneous audio signals and the power supply are transmitted. This connection can be done by single or redundant cabling up to 300 m away. It can be increased to 20 Kilometers by using fiber-optic cabling.
The digital call station DCS plus can be expanded with up to six digital keyboard modules DKM plus, whereby the total number of available keys and LEDs increases to 120 per communication station.
The function of the microphone and the cable connection is permanently monitored. The DCS plus provides an additional external audio input and output, which can be used to connect audio devices such as CD players. A 3 m long CAT5 cable to connect the digital call station to a wall jack is included.
Features & Benefits:- High failure safety due to redundant transmission route
- Cost-effective CAT5 cabling
- Electret gooseneck microphone with cardioid pattern
- Exchangeable gooseneck microphone with protection by using a specific tool to lock/unlock
- Permanent monitoring of the microphone and cable
- Mechanical protection against cable disconnection
- Build-in loudspeaker for monitoring and for intercom operation between other paging stations
- Independent additional audio input/output e.g. for audio player
- 12 freely configurable keys with independent programmable LEDs
Others
- Minimum Audio Transmission Frequency
- 60 hertz
- Maximum Audio Transmission Frequency
- 22000 hertz
- Microphone Type
- Gooseneck
- Maximum Operating Humidity
- <15Percentage
- Controls
- 12 Freely Configurable Key
- Audio Output Nominal Level
- 0 dB
- Swan Neck Length
- 400millimetre
- Indicators
- Operation
- AD/DA Converter
- 24 Bit
- Sample Rate
- 48 kHz
- Microphone
- Uni-Directional
- Electret Condenser
- Operating Current Draw
- 70milliampere
- Audio Input Nominal Level
- 0 dB
Others
- Minimum Audio Transmission Frequency
- 60 hertz
- Maximum Audio Transmission Frequency
- 22000 hertz
- Microphone Type
- Gooseneck
- Maximum Operating Humidity
- <15Percentage
- Controls
- 12 Freely Configurable Key
- Audio Output Nominal Level
- 0 dB
- Swan Neck Length
- 400millimetre
- Indicators
- Operation
- AD/DA Converter
- 24 Bit
- Sample Rate
- 48 kHz
- Microphone
- Uni-Directional
- Electret Condenser
- Operating Current Draw
- 70milliampere
- Audio Input Nominal Level
- 0 dB
- Microphone Type : Gooseneck
- Maximum Operating Humidity : <15Percentage
- Controls : 12 Freely Configurable Key
- Audio Output Nominal Level : 0 dB
- Swan Neck Length : 400millimetre
- Indicators : Operation
- AD/DA Converter : 24 Bit
- Sample Rate : 48 kHz
- Microphone : Uni-Directional|Electret Condenser
- Operating Current Draw : 70milliampere
- Audio Input Nominal Level : 0 dB
- Minimum Audio Transmission Frequency : 60 hertz
- Maximum Audio Transmission Frequency : 22000 hertz