Microphones
Microphone for AVC
System-tested sensing microphone for automatic volume control (AVC) of the VARIODYN D1 system. The microphones are installed in the affected area and connected via the XLR socket to the appropriate DOM input.
System-tested sensing microphone for automatic volume control (AVC) of the VARIODYN D1 system. The microphones are installed in the affected area and connected via the XLR socket to the appropriate DOM input.
Features & Benefits:- Decoupled mounting in a ceiling loudspeaker housing
- Easy and quick installation