Volume Controllers
Honeywell Volume Controller
HN-VC series Volume Controller adopts the advanced 3-wire/4-wire design and it is adaptive to different systems. Four selectable power settings 6/30/60/120 W are available.
HN-VC series Volume Controller adopts the advanced 3-wire/4-wire design and it is adaptive to different systems. Four selectable power settings including 6W, 30W, 60W and 120W are available. With an elegant appearance, HN-VC series can easily blend into any aesthetic background. It is designed to mount on standard 86 × 86 electrical back box and also applicable to 3-wire, 4-wire and 6-wire systems.
Features & Benefits:- Industrial design and stylish appearance
- Built-in 24V DC forced relay
- Selectable power 6W, 30W, 60W, 120W
- 5 degree volume control levels
- Applicable to 3-wire, 4-wire and 6-wire systems
- Designed to mount on standard 86 × 86 electrical back box
Others
- Frequency Response
- 50 - 20 kHz hertz
- Operating voltage
- 24voltage direct current
- Controls
- Volume
- Mounting Type
- 86 x 86 Electrical Back Box
Others
- Frequency Response
- 50 - 20 kHz hertz
- Operating voltage
- 24voltage direct current
- Controls
- Volume
- Mounting Type
- 86 x 86 Electrical Back Box
- Operating voltage : 24voltage direct current
- Controls : Volume
- Mounting Type : 86 x 86 Electrical Back Box
- Frequency Response : 50 - 20 kHz hertz