Speakers
Aluminum Bidirectional Projection Loudspeaker
Projection loudspeaker offers extraordinary audio performance and music reproduction It is Eligible to various public address applications. Projection loudspeaker can meet any outdoor requirement.
Projection loudspeaker offers extraordinary audio performance and music reproduction It is Eligible to various public address applications. Projection loudspeaker can meet any outdoor requirement. It can be cealing mount or wall mount. Projection loudspeakers are known for Intelligible voice and superior sound reproduction.
Features & Benefits:- Intelligible voice and superior sound reproduction
- Ceiling or wall mount
- Meets virtually any outdoor requirements
- IP65 compliant
- EN54-24 certified
Others
- Minimum Transmission Frequency
- 150 hertz
- Maximum Power Rating
- 30 watt
- Speaker Diameter
- 140 millimetre
- Maximum Transmission Frequency
- 20 kHz
- Input Voltage Rating
- 100/70 volt
- Impedance Rating
- 1 kO
- 4 kO
- 2 kO
- 500 ohm
- Transformer Power Taps
- 10
- 20
- 5
- 2.5Watt
- Speaker Shape
- Projection
- Compatible Environments
- Outdoor
- Speaker Material
- Aluminum
Others
- Minimum Transmission Frequency
- 150 hertz
- Maximum Power Rating
- 30 watt
- Speaker Diameter
- 140 millimetre
- Maximum Transmission Frequency
- 20 kHz
- Input Voltage Rating
- 100/70 volt
- Impedance Rating
- 1 kO
- 4 kO
- 2 kO
- 500 ohm
- Transformer Power Taps
- 10
- 20
- 5
- 2.5Watt
- Speaker Shape
- Projection
- Compatible Environments
- Outdoor
- Speaker Material
- Aluminum
- Transformer Power Taps : 10|20|5|2.5Watt
- Speaker Shape : Projection
- Compatible Environments : Outdoor
- Speaker Material : Aluminum
- Minimum Transmission Frequency : 150 hertz
- Maximum Power Rating : 30 watt
- Speaker Diameter : 140 millimetre
- Impedance Rating : 1 kO|4 kO|2 kO|500 ohm
- Maximum Transmission Frequency : 20 kHz
- Input Voltage Rating : 100/70 volt