Speakers
Aluminum Outdoor Column Loudspeaker-L-VOM20A/EN, ENC and L-VOM40A/EN, ENC
L-VOM A/EN provides a broad frequency response range, low distortion and high sound pressure level for accurate and intelligible broadcast of evacuation messages and high quality sound reproduction.
L-VOM A/EN is a high-performance voice alarm column loud speaker for outdoor use. L-VOM A/EN provides a broad frequency response range, low distortion and high sound pressure level for accurate and intelligible broadcast of evacuation messages and high quality sound reproduction. Its low-profile, white colour design blends easily with most interiors in locations such as hotels, conference rooms, cinemas, theme parks, factories and exhibitions.
Features & Benefits:- Intelligible voice and superior sound reproduction
- Robust aluminium housing
- Supplied with universal swivel bracket for easy angle adjustment
- Able to be switched between 100V and 70V
- Adapts to extreme environment
- Available with or without capacitor(part number without “C”)
- EN54-24
- BS 5859-8
- IP66
Others
- Speaker Diameter
- 4 inch
- Input Voltage Rating
- 100/70 volt
- Overall Width
- 165 millimetre
- Minimum Transmission Frequency
- 300 hertz
- Maximum Transmission Frequency
- 15 kHz
- Overall Height
- 150 millimetre
- Regulatory Approvals
- BS 5859-8; EN54-24; AS ISO 7240-24
- Speaker Material
- Aluminum
- Speaker Shape
- Column
Others
- Speaker Diameter
- 4 inch
- Input Voltage Rating
- 100/70 volt
- Overall Width
- 165 millimetre
- Minimum Transmission Frequency
- 300 hertz
- Maximum Transmission Frequency
- 15 kHz
- Overall Height
- 150 millimetre
- Regulatory Approvals
- BS 5859-8; EN54-24; AS ISO 7240-24
- Speaker Material
- Aluminum
- Speaker Shape
- Column
- Regulatory Approvals : BS 5859-8; EN54-24; AS ISO 7240-24
- Speaker Material : Aluminum
- Speaker Shape : Column
- Speaker Diameter : 4 inch
- Input Voltage Rating : 100/70 volt
- Overall Width : 165 millimetre
- Minimum Transmission Frequency : 300 hertz
- Maximum Transmission Frequency : 15 kHz
- Overall Height : 150 millimetre