Speakers
Black Ceiling Loudspeaker
Honeywell Ceiling Loudspeaker is a full-range 4in speaker, which features five power taps. The speaker gives clear audio and has simple power settings. The loudspeaker comes with an optional surface mount box for solid ceiling or wall installation.
Honeywell Ceiling Loudspeaker is a full-range 4in speaker, which features five power taps. The speaker gives clear audio and has simple power settings. The loudspeaker comes with an optional surface mount box for solid ceiling or wall installation.
Features & Benefits:- Clear and intelligible audio performance
- Stylish and unobtrusive design
- Simple power settings
- Compact and high strength fire resistant ABS plastic
- Flush-mounting system for fast and easy installation
- Environment friendly
- AS7240.24
- EN54-24
Others
- Speaker Diameter
- 160 millimetre
- Overall Depth
- 75 millimetre
- Speaker Shape
- Circle
- For Use With
- L-VCP06D-BK; SP-100-BK
- Transformer Power Taps
- 6/3 /1.5 /0.75/0.375Watt
- Mounting Type
- Ceiling; Wall
Others
- Speaker Diameter
- 160 millimetre
- Overall Depth
- 75 millimetre
- Speaker Shape
- Circle
- For Use With
- L-VCP06D-BK; SP-100-BK
- Transformer Power Taps
- 6/3 /1.5 /0.75/0.375Watt
- Mounting Type
- Ceiling; Wall
- Speaker Shape : Circle
- For Use With : L-VCP06D-BK; SP-100-BK
- Transformer Power Taps : 6/3 /1.5 /0.75/0.375Watt
- Mounting Type : Ceiling; Wall
- Speaker Diameter : 160 millimetre
- Overall Depth : 75 millimetre