Speakers
Honeywell Horn Loudspeaker
Honeywell Horn Loudspeaker With High Impact, Fire Resistant ABS Material, Delicate And Stylish Design, Wider Frequency Response Range And Higher Sensitivity So That It Can Deliver Extraordinary Audio Performance And High Quality Music Reproduction
L-PHPxxA are horn loudspeakers, which have wider frequency response range and higher sensitivity so that it can deliver extraordinary audio performance and high quality music reproduction. The wide opening angle ensures that the sound can be delivered evenly. The horn loudspeaker can be applied to humid or moisture locations like swimming pools, sports fields, parks, passenger liners, schools and railway stations, etc.
The strong water proof ABS enclosure protects the unit from harsh weather conditions and external damages. The rectangle loudspeaker consists of a cavity horn and two transducers (one for low frequency and another for high frequency). Nominal full-power, half-power or quarter-power radiation (in 3 dB steps) can easily be selected by connecting the amplifier output to the appropriate tap. It is also suitable for general indoor use. The strong and adjustable mounting brackets provided help to accurately direct the sound beam.
Features & Benefits:- Superb audio and music reproduction
- Excellent audio performance and music reproduction
- Divided frequency system
- Wide opening angle
- Simple power setting
- Water and dust protected
- Delicate and stylish design
- Compact and high strength ABS plastic fire resistant
- CE and RoHS compliant
Others
- Input Voltage Rating
- 100/70 volt
- Speaker Material
- ABS Plastic
- Speaker Shape
- Horn
- Wattage
- 30
- 50
- Application
- Wall/Column
- Indoor/Outdoor
- Indoor
Others
- Input Voltage Rating
- 100/70 volt
- Speaker Material
- ABS Plastic
- Speaker Shape
- Horn
- Wattage
- 30
- 50
- Application
- Wall/Column
- Indoor/Outdoor
- Indoor
- Speaker Material : ABS Plastic
- Speaker Shape : Horn
- Wattage : 30|50
- Application : Wall/Column
- Indoor/Outdoor : Indoor
- Input Voltage Rating : 100/70 volt