Speakers
Horn Loudspeaker
L-VHP15A/EN is a high-performance 15W voice alarm horn loudspeaker.
L-VHP15A/EN is a high-performance 15W voice alarm horn loudspeaker. It provides a broad frequency response range, low distortion and high sound pressure level for accurate and intelligible broadcast of evacuation messages and high quality sound reproduction. It can be used in outdoor, dry or wet applications, providing reliable operations over wide temperature and humidity ranges. Its low-profile, light grey color design blends easily with most interiors into locations such as train station, harbors, factories, campuses and stadiums.
Features & Benefits:- Intelligible voice and superior sound reproduction
- Low-profile design blends easily into any outdoor applications
- Ergonomic and stylish design
- High-strength UV protective UL94V0 ABS housing
- EN54-24 certified
Others
- Speaker Sensitivity
- 105 dB
- Speaker Diameter
- 213 millimetre
- Minimum Transmission Frequency
- 300 hertz
- Maximum Transmission Frequency
- 16000 hertz
- Compatible Environments
- Outdoor
- Speaker Material
- ABS Plastic
- Speaker Shape
- Horn
Others
- Speaker Sensitivity
- 105 dB
- Speaker Diameter
- 213 millimetre
- Minimum Transmission Frequency
- 300 hertz
- Maximum Transmission Frequency
- 16000 hertz
- Compatible Environments
- Outdoor
- Speaker Material
- ABS Plastic
- Speaker Shape
- Horn
- Compatible Environments : Outdoor
- Speaker Material : ABS Plastic
- Speaker Shape : Horn
- Speaker Sensitivity : 105 dB
- Speaker Diameter : 213 millimetre
- Minimum Transmission Frequency : 300 hertz
- Maximum Transmission Frequency : 16000 hertz