Speakers
HyperSpike LineWave Pole Mount Adapter
UL1480 Full-Range Line Array Loudspeaker
Designed with the latest technology in line array speaker systems, the HyperSpike® LineWave is optimized to produce clear and authoritative voice commands and powerful tones never before possible within reverberant environments. The beam forming capability of the LineWave speaker allows even coverage across the listening plane while focusing the acoustic pattern away from surfaces that cause unwanted reflections. This technology is essential for achieving optimum levels of speech intelligibility within reverberant spaces. The result is clear and intelligible direct sound that ensures critical messages are heard and understood.
Features & Benefits:- Industry Leading Voice Intelligibility for Reverberant Spaces
- 123dB Max SPL @ 1 Meter
- Rated for Indoor or Outdoor Applications
- Universal Mounting Interface
- 25V, 70V, & 100V or 4/8/16Ω Configurable
- Durable Environmental Resistant Construction
- UL1480
- ULC
Others
- Indoor/Outdoor
- Both
- Application
- Accessories
Others
- Indoor/Outdoor
- Both
- Application
- Accessories
- Indoor/Outdoor : Both
- Application : Accessories