Speakers
L-PCP Ceiling Loudspeaker
L-PCP ceiling loudspeakers are powerful ceiling mounted speakers. They are specially designed for environments, such as shops, supermarkets, educational institutes, offices, sports fields, hotels, restaurants, and wet environments.
L-PCP ceiling loudspeakers are powerful ceiling mounted speakers. They are specially designed for environments, such as shops, supermarkets, educational institutes, offices, sports fields, hotels, restaurants, and wet environments*, which require excellent speech and acoustic performance.* Only applies to the L-PCP06C
Features & Benefits:- Stylish and unobtrusive design
- Finished in elegant and low-profile white
- Easy connection and installation
- CE
- RoHS Compliant
Others
- Overall Height
- 180 millimetre
- Overall Width
- 81 millimetre
- Overall Depth
- 79 millimetre
- Minimum Transmission Frequency
- 150 hertz
- Maximum Power Rating
- 6 watt
- Speaker Diameter
- 79 millimetre
- Impedance Rating
- 6.7/3.3/1.7
- Horizontal Dispersion Angle
- 180 degree
- Maximum Transmission Frequency
- 18 kilohertz
- Input Voltage Rating
- 100/70 volt
- Compatible Environments
- Indoor; Outdoor
- Speaker Material
- Plastic
- Speaker Shape
- Cone
- Maximum sound level range
- 94decibel
- Transformer Power Taps
- 1.5/3/6Watt
- Mounting Type
- Ceiling
- Regulatory Approvals
- CE; RoHS; FCC
- Application
- Ceiling
- Indoor/Outdoor
- Indoor
- Wattage
- 3, 6, 20
- 6 watt
Others
- Overall Height
- 180 millimetre
- Overall Width
- 81 millimetre
- Overall Depth
- 79 millimetre
- Minimum Transmission Frequency
- 150 hertz
- Maximum Power Rating
- 6 watt
- Speaker Diameter
- 79 millimetre
- Impedance Rating
- 6.7/3.3/1.7
- Horizontal Dispersion Angle
- 180 degree
- Maximum Transmission Frequency
- 18 kilohertz
- Input Voltage Rating
- 100/70 volt
- Compatible Environments
- Indoor; Outdoor
- Speaker Material
- Plastic
- Speaker Shape
- Cone
- Maximum sound level range
- 94decibel
- Transformer Power Taps
- 1.5/3/6Watt
- Mounting Type
- Ceiling
- Regulatory Approvals
- CE; RoHS; FCC
- Application
- Ceiling
- Indoor/Outdoor
- Indoor
- Wattage
- 3, 6, 20
- 6 watt
- Compatible Environments : Indoor; Outdoor
- Speaker Material : Plastic
- Speaker Shape : Cone
- Maximum sound level range : 94decibel
- Transformer Power Taps : 1.5/3/6Watt
- Mounting Type : Ceiling
- Regulatory Approvals : CE; RoHS; FCC
- Application : Ceiling
- Indoor/Outdoor : Indoor
- Wattage : 3, 6, 20|6 watt
- Overall Height : 180 millimetre
- Overall Width : 81 millimetre
- Overall Depth : 79 millimetre
- Minimum Transmission Frequency : 150 hertz
- Maximum Power Rating : 6 watt
- Speaker Diameter : 79 millimetre
- Impedance Rating : 6.7/3.3/1.7
- Horizontal Dispersion Angle : 180 degree
- Maximum Transmission Frequency : 18 kilohertz
- Input Voltage Rating : 100/70 volt