Speakers
L-PWP Public Address Cabinet Loudspeaker
L-PWP public address cabinet loudspeakers are intended for use in general indoor and outdoor applications.
L-PWP public address cabinet loudspeakers are intended for use in general indoor and outdoor applications. These loudspeakers are ideal for use in theme bars, music restaurants, groceries, video shops, meeting rooms, office buildings, exhibition halls, gyms, and presentation rooms. Cabinets are available in charcoal or white. Equipped with high linearity anti-fatigue rubber, the bass audio performance is free from distortion due to prolonged low-frequency operation. The adjustable installation brackets flexibly position the loudspeakers that meet the needs of different indoors' sound field characteristics.
Features & Benefits:- Stylish design
- Simple power tapping
- High impact and fire resistant ABS material
- Easy installation and cost effective
- CE
- RoHS Compliant
Others
- Maximum Power Rating
- 6 watt
- Overall Height
- 200 millimetre
- Minimum Transmission Frequency
- 150 hertz
- Horizontal Dispersion Angle
- 120 degree
- Impedance Rating
- 1.7/3.3
- Overall Depth
- 90 millimetre
- Speaker Diameter
- 5 inch
- Input Voltage Rating
- 100/70 volt
- Overall Width
- 175 millimetre
- Maximum Transmission Frequency
- 15 kilohertz
- Speaker Material
- ABS Plastic
- Regulatory Approvals
- CE; RoHS
- Compatible Environments
- Indoor; Outdoor
- Maximum sound level range
- 97decibel
- Mounting Type
- Wall
- Transformer Power Taps
- 1.5/3/6Watt
- Indoor/Outdoor
- Indoor
- Wattage
- 6
- 6 watt
- Application
- Wall/Column
Others
- Maximum Power Rating
- 6 watt
- Overall Height
- 200 millimetre
- Minimum Transmission Frequency
- 150 hertz
- Horizontal Dispersion Angle
- 120 degree
- Impedance Rating
- 1.7/3.3
- Overall Depth
- 90 millimetre
- Speaker Diameter
- 5 inch
- Input Voltage Rating
- 100/70 volt
- Overall Width
- 175 millimetre
- Maximum Transmission Frequency
- 15 kilohertz
- Speaker Material
- ABS Plastic
- Regulatory Approvals
- CE; RoHS
- Compatible Environments
- Indoor; Outdoor
- Maximum sound level range
- 97decibel
- Mounting Type
- Wall
- Transformer Power Taps
- 1.5/3/6Watt
- Indoor/Outdoor
- Indoor
- Wattage
- 6
- 6 watt
- Application
- Wall/Column
- Speaker Material : ABS Plastic
- Regulatory Approvals : CE; RoHS
- Compatible Environments : Indoor; Outdoor
- Maximum sound level range : 97decibel
- Mounting Type : Wall
- Transformer Power Taps : 1.5/3/6Watt
- Indoor/Outdoor : Indoor
- Wattage : 6|6 watt
- Application : Wall/Column
- Maximum Power Rating : 6 watt
- Overall Height : 200 millimetre
- Minimum Transmission Frequency : 150 hertz
- Horizontal Dispersion Angle : 120 degree
- Impedance Rating : 1.7/3.3
- Overall Depth : 90 millimetre
- Speaker Diameter : 5 inch
- Input Voltage Rating : 100/70 volt
- Overall Width : 175 millimetre
- Maximum Transmission Frequency : 15 kilohertz