Speakers
L-VCP06A/EN 6W Ceiling Loudspeaker
L-VCP06A/EN is a high performance 6W ceiling loudspeaker. L-VCP06A/EN broad frequency range, low distortion, and high sound pressure level ensures the delivery of intelligible voice and superior sound.
L-VCP06A/EN is a high performance 6W ceiling loudspeaker. L-VCP06A/EN broad frequency range, low distortion, and high sound pressure level ensures the delivery of intelligible voice and superior sound. The stylish low profile and white color design allows it to blend easily with most applications such as hotel, shopping mall , conference room, cinemas, and exhibition hall. This ceiling loudspeaker complies with EN54 part 24.
The loudspeaker is designed for ceiling mount with ease After wiring through back dome, mount the loudspeaker into the hole in the ceiling board with springs by following installation instructions.
Features & Benefits:- Intelligible voice and superior sound reproduction
- Blending easily with any indoor decorations
- Robust plastic housing with flame-retardant dome
- Simple power setting and wiring
- EN 54-24
Others
- Maximum Power Rating
- 6 watt
- Speaker Diameter
- 5 inch
- Minimum Transmission Frequency
- 100 hertz
- Input Voltage Rating
- 100/70 volt
- Minimum Operating Ambient Temperature
- -25 degree Celsius
- Maximum Transmission Frequency
- 20 kHz
- Speaker Sensitivity
- 77 dB
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- Impedance Rating
- 1.67
- 6.67 kO
- 3.33
- Compatible Environments
- Indoor
- Speaker Material
- ABS
- Speaker Shape
- Ceiling
- Maximum Operating Humidity
- 95Percentage
- Transformer Power Taps
- 3 W @ 70 V
- 3 W @ 100 V
- 1.5 W @ 70 V
- 6 W @ 100 V
Others
- Maximum Power Rating
- 6 watt
- Speaker Diameter
- 5 inch
- Minimum Transmission Frequency
- 100 hertz
- Input Voltage Rating
- 100/70 volt
- Minimum Operating Ambient Temperature
- -25 degree Celsius
- Maximum Transmission Frequency
- 20 kHz
- Speaker Sensitivity
- 77 dB
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- Impedance Rating
- 1.67
- 6.67 kO
- 3.33
- Compatible Environments
- Indoor
- Speaker Material
- ABS
- Speaker Shape
- Ceiling
- Maximum Operating Humidity
- 95Percentage
- Transformer Power Taps
- 3 W @ 70 V
- 3 W @ 100 V
- 1.5 W @ 70 V
- 6 W @ 100 V
- Compatible Environments : Indoor
- Speaker Material : ABS
- Speaker Shape : Ceiling
- Maximum Operating Humidity : 95Percentage
- Transformer Power Taps : 3 W @ 70 V|3 W @ 100 V|1.5 W @ 70 V|6 W @ 100 V
- Maximum Power Rating : 6 watt
- Speaker Diameter : 5 inch
- Minimum Transmission Frequency : 100 hertz
- Impedance Rating : 1.67|6.67 kO|3.33
- Input Voltage Rating : 100/70 volt
- Minimum Operating Ambient Temperature : -25 degree Celsius
- Maximum Transmission Frequency : 20 kHz
- Speaker Sensitivity : 77 dB
- Maximum Operating Ambient Temperature : 55 degree Celsius