Speakers
Metal Cabinet Loudspeaker
L-VWM06A/EN is a high-performance 6W voice alarm cabinet loudspeaker.
L-VWM06A/EN is a high-performance 6W voice alarm cabinet loudspeaker. It provides a broad frequency response range, low distortion and high sound pressure level for accurate and intelligible broadcast of evacuation messages and high quality sound reproduction.
It's ideal for sound distribution in various types of commercial buildings. Its low-profile, white color design blends easily with most interiors in locations such as hotels, conference rooms, cinemas, factories and exhibitions. This voice alarm outdoor column loudspeaker complies with BS 5859 part 8 and EN54 part 24.
Features & Benefits:- Intelligible voice and superior sound reproduction
- Robust metal enclosure
- Harmonious with all indoor decoration
- Simple power setting l Easy installation
- EN54-24 certified l Available with or without capacitor(part number without “C”)
Others
- Input Voltage Rating
- 100 volt
- Speaker Diameter
- 4 inch
- Overall Width
- 170 millimetre
- Minimum Transmission Frequency
- 300 hertz
- Overall Depth
- 63 millimetre
- Overall Height
- 170 millimetre
- Maximum Transmission Frequency
- 15 kilohertz
- Maximum Power Rating
- 6 watt
- Impedance Rating
- 13 kO
- 1.7
- 1.7/ 3.3/ 6.7 / 13
- 3.3
- Transformer Power Taps
- 0.375 W @ 70 V
- 0.75 W @ 100 V
- 1.5 W @ 100 V
- 6 / 3/ 1.5/ 0.75Watt
- 1.5 W @ 70 V
- 3 W @ 70 V
- 0.75 W @ 70 V
- Regulatory Approvals
- BS 5859-8; EN54-24; AS ISO 7240-24
- Maximum sound level range
- 98decibel
- Compatible Environments
- Indoor
- Speaker Shape
- Circle
- Speaker Material
- Iron
Others
- Input Voltage Rating
- 100 volt
- Speaker Diameter
- 4 inch
- Overall Width
- 170 millimetre
- Minimum Transmission Frequency
- 300 hertz
- Overall Depth
- 63 millimetre
- Overall Height
- 170 millimetre
- Maximum Transmission Frequency
- 15 kilohertz
- Maximum Power Rating
- 6 watt
- Impedance Rating
- 13 kO
- 1.7
- 1.7/ 3.3/ 6.7 / 13
- 3.3
- Transformer Power Taps
- 0.375 W @ 70 V
- 0.75 W @ 100 V
- 1.5 W @ 100 V
- 6 / 3/ 1.5/ 0.75Watt
- 1.5 W @ 70 V
- 3 W @ 70 V
- 0.75 W @ 70 V
- Regulatory Approvals
- BS 5859-8; EN54-24; AS ISO 7240-24
- Maximum sound level range
- 98decibel
- Compatible Environments
- Indoor
- Speaker Shape
- Circle
- Speaker Material
- Iron
- Transformer Power Taps : 0.375 W @ 70 V|0.75 W @ 100 V|1.5 W @ 100 V|6 / 3/ 1.5/ 0.75Watt|1.5 W @ 70 V|3 W @ 70 V|0.75 W @ 70 V
- Regulatory Approvals : BS 5859-8; EN54-24; AS ISO 7240-24
- Maximum sound level range : 98decibel
- Compatible Environments : Indoor
- Speaker Shape : Circle
- Speaker Material : Iron
- Impedance Rating : 13 kO|1.7|1.7/ 3.3/ 6.7 / 13|3.3
- Input Voltage Rating : 100 volt
- Speaker Diameter : 4 inch
- Overall Width : 170 millimetre
- Minimum Transmission Frequency : 300 hertz
- Overall Depth : 63 millimetre
- Overall Height : 170 millimetre
- Maximum Transmission Frequency : 15 kilohertz
- Maximum Power Rating : 6 watt