Speakers
Pendant Loudspeaker
Pendant Loudspeaker is a 20W modern style pendant loudspeaker. Its low-profile, white colour design blends easily with most interiors in locations such as warehouses, supermarkets, concourses, factories etc.
Pendant Loudspeaker is a 20W modern style pendant loudspeaker. Its low-profile, white colour design blends easily with most interiors in locations such as warehouses, supermarkets, concourses, factories etc. This modern styled spherical loudspeaker is a true Omni-directional loudspeaker, providing coverage angles of 360 degrees horizontal and 140~160 degrees vertical, even giving an dispersion over the audio spectrum .Wide dispersion together with smooth frequency response and carefully controlled performance enable this speaker to offer solutions to many problems that arise in difficult acoustic applications. The pendant loudspeaker is supplied with 2-meter-long fire resistant cables with a metal rope for suspended ceiling installation.
Features & Benefits:- Simple power setting
- Easy installation
- Robust fire resistant ABS enclosure
- Supplied with a 2m long fire resistant cable
- Compliant with international safety laws
- Suitable for speech and music reproduction.
- BS5839
Others
- Speaker Diameter
- 8 inch
- Input Voltage Rating
- 100/70 volt
- Maximum Transmission Frequency
- 12 kHz
- Vertical Dispersion Angle
- 140 - 160 degree
- Maximum Power Rating
- 30 watt
- Horizontal Dispersion Angle
- 360 degree
- Minimum Transmission Frequency
- 80 hertz
- Impedance Rating
- 500 ohm
- 1 kO
- Transformer Power Taps
- 5Watt
- 20
- 10
- Speaker Shape
- Pendant
- Speaker Material
- ABS Plastic
- Wattage
- 20
- 20 watt
- Application
- Pendant
- Indoor/Outdoor
- Indoor
Others
- Speaker Diameter
- 8 inch
- Input Voltage Rating
- 100/70 volt
- Maximum Transmission Frequency
- 12 kHz
- Vertical Dispersion Angle
- 140 - 160 degree
- Maximum Power Rating
- 30 watt
- Horizontal Dispersion Angle
- 360 degree
- Minimum Transmission Frequency
- 80 hertz
- Impedance Rating
- 500 ohm
- 1 kO
- Transformer Power Taps
- 5Watt
- 20
- 10
- Speaker Shape
- Pendant
- Speaker Material
- ABS Plastic
- Wattage
- 20
- 20 watt
- Application
- Pendant
- Indoor/Outdoor
- Indoor
- Transformer Power Taps : 5Watt|20|10
- Speaker Shape : Pendant
- Speaker Material : ABS Plastic
- Wattage : 20|20 watt
- Application : Pendant
- Indoor/Outdoor : Indoor
- Speaker Diameter : 8 inch
- Input Voltage Rating : 100/70 volt
- Impedance Rating : 500 ohm|1 kO
- Maximum Transmission Frequency : 12 kHz
- Vertical Dispersion Angle : 140 - 160 degree
- Maximum Power Rating : 30 watt
- Horizontal Dispersion Angle : 360 degree
- Minimum Transmission Frequency : 80 hertz