Speakers
SpectrAlert® Advance Weatherproof Ceiling Speaker
Honeywell's SpectrAlert® Advance SP series speakers are dual voltage speakers designed for fire protective signaling systems.
The SpectrAlert® Advance series of notification appliances offers a wide range of outdoor speakers for wall and ceiling applications. They are designed to be used at either 25 or 70.7 Volts, and operate at any one for four input power levels. These products are electrically backward compatible with the previous generation of SpectrAlert® speakers. With its low total harmonic distortion, the SpectrAlert® Advance SP series offers high fidelity sound output.
Features & Benefits:- Weatherproof per NEMA 4X, IP56
- Rated from –40°F to 151°F
- Plug-in design and protective cover reduce ground faults
- Universal mounting plate with onboard shorting spring that tests wiring continuity before devices are installed
- Rotary switch for speaker voltage (25 and 70.7 Vrms) and power settings (1/4, 1/2, 1 and 2 watts)
- Compatible with System Sensor synchronization protocol and legacy SpectrAlert® products
- Tamper-resistant construction
- UL Listed 75S0
- ULC Listed
- CSFM Listing 7320-1653:201
Others
- Mounting Type
- Ceiling
Others
- Mounting Type
- Ceiling
- Mounting Type : Ceiling