Speakers
Unidirectional Projection Loudspeaker
Unidirectional projection loudspeakers are high-performance, 10W or 20W public address speakers.
Unidirectional projection loudspeakers are high-performance, 10W or 20W public address speakers. They offer a broad frequency response range, low distortion, and a high sound pressure level for the accurate and intelligible broadcast of evacuation messages, and high-quality sound reproduction. It can be used for indoor, outdoor, dry, or wet applications, providing reliable operation over a wide range of temperatures and humidity levels. The low-profile, white color design blends with most interiors in hotels, conference rooms, cinemas, theme parks, factories, exhibitions, and more.
Features & Benefits:- Intelligible voice and superior sound reproduction
- Ceiling- or wall-mount
- Meets virtually every indoor and outdoor requirement
- UL60065
- RoHS Compliant
Others
- Input Voltage Rating
- 100/70 volt
- Speaker Diameter
- 140 millimetre
- Horizontal Dispersion Angle
- 180 degree
- Minimum Transmission Frequency
- 150 hertz
- Maximum Transmission Frequency
- 20 kHz
- Vertical Dispersion Angle
- 180 degree
- Speaker Material
- Aluminum
- Speaker Shape
- Projection
- Compatible Environments
- Indoor
- Outdoor
- Indoor/Outdoor
- Indoor
- Application
- Wall/Column
- Wattage
- 10, 20
Others
- Input Voltage Rating
- 100/70 volt
- Speaker Diameter
- 140 millimetre
- Horizontal Dispersion Angle
- 180 degree
- Minimum Transmission Frequency
- 150 hertz
- Maximum Transmission Frequency
- 20 kHz
- Vertical Dispersion Angle
- 180 degree
- Speaker Material
- Aluminum
- Speaker Shape
- Projection
- Compatible Environments
- Indoor
- Outdoor
- Indoor/Outdoor
- Indoor
- Application
- Wall/Column
- Wattage
- 10, 20
- Speaker Material : Aluminum
- Speaker Shape : Projection
- Compatible Environments : Indoor|Outdoor
- Indoor/Outdoor : Indoor
- Application : Wall/Column
- Wattage : 10, 20
- Input Voltage Rating : 100/70 volt
- Speaker Diameter : 140 millimetre
- Horizontal Dispersion Angle : 180 degree
- Minimum Transmission Frequency : 150 hertz
- Maximum Transmission Frequency : 20 kHz
- Vertical Dispersion Angle : 180 degree