/content/hbtbt/ae/en/search-results.html

Combination Strobes

EN54-23 Integrated Detector Base Sounder Strobe

Morley provides Loop-Powered EN54-23 Detector Base Sounder Strobes with Isolated Version & Non-Isolated Version. The range is used in analogue addressable fire alarm systems.

Morley provides Loop-Powered EN54´23 O & C Category Detector Base Sounder Strobes with Isolated Version & Non-Isolated Version. It requires a B501AP Standard socket for fast and simple installation for Morley detectors and a choice of sound output levels and tones selectable from the device or panel. The range is used in analogue addressable fire alarm systems. These devices must only be connected to control panels that use a compatible proprietary analogue addressable communication protocol. These loop powered devices are controlled via the communication protocol(s). The Integrated Detector Base Sounder accepts a Series 200 Advanced detector & up to 159 addresses are available. These are selected via the two rotary selector switches. The ‘tens’ digits go from 0 to 15 and the ‘units’ from 0 to 9.Features & Benefits:
  • Isolated & Non-Isolated Version
  • White Base, Clear Lens
  • EN54-23 C & O Category
  • High, Standard or Legacy performance
  • Ring bus-powered
  • Controlled via communication protocol
Certifications:
  • EN54-23:2010
  • CE Certificate-0832-CPD-1816
  • LPCB
Image
SKU
Description
alt
DSS-PC-I05
Intelligent Integrated Detector Base Sounder Strobe, Detector White skirt, Clear Lens with Isolation
alt
DSS-PC-N05
Detector Base Sounder Strobe, Pure White, Clear Lens, Non Isolation, 15 to 32V DC
Image
SKU
Description
alt
DSS-PC-I05
Intelligent Integrated Detector Base Sounder Strobe, Detector White skirt, Clear Lens with Isolation
alt
DSS-PC-N05
Detector Base Sounder Strobe, Pure White, Clear Lens, Non Isolation, 15 to 32V DC