Electronic Signs
LED Array Series Indoor Display
The LED Array Series Indoor Displays are LED message centers designed for light industrial, commercial, and office use. They quickly display large amounts of information in eight colors and three rainbow effects.
The LED Array Series Indoor Displays are LED message centers designed for light industrial, commercial, and office use. They quickly display large amounts of information in eight colors and three rainbow effects (red only versions are also available). These message centers are among the brightest and sharpest indoor displays available. Messages are entered through a wireless, remote control keyboard, as easy to understand and use as an ordinary calculator
Exclusive three-step message entry with Auto mode programming eliminates the need to learn complicated programming procedures. Within seconds, the user can create exciting visual messages that cannot be ignored. Ten pre-set mass notification messages are provided. In applications requiring multiple units to communicate important information, Alpha displays can be networked and connected to a PC to form a powerful integrated visual information system throughout your plant or business facility. The Contact Interface Panel can be used for Fire Alarm or Manual type activation.
Features & Benefits:- Provides simple point-to-point RS232 communications
- Supports multi-drop RS485 connections
- Uses a character size of: 2.1” (5.13 cm)
- Offers a one year USA factory warranty.
- Stores and displays over 80 messages
- Has 8 colors and 3 rainbow effects
- Includes 6 character fonts
- Contains an optional Ethernet LAN connections
Others
- Operating Voltage
- 35 watt
- 7 AC volt
- 5 ampere
- Display Area Height
- 5.3 centimetre
- 2.1 inch
- LED Spacing
- 0.8 centimetre
- 0.3 inch
- LED Diameter
- 0.5 centimetre
- 0.2 inch
- Display Area Width
- 27 Length inch
- 68.6 centimetre
- Maximum Character Height
- 5.3 centimetre
- 2.1 inch
- LED Colors
- Red
- Communication Protocols
- Remote Control Keyboard/Wireless
- Maximum Number of Characters on Display
- 15
- Case Material
- Molded Plastic
- Maximum Operating Humidity
- 95Percentage
- Number of Lines
- 1
Others
- Operating Voltage
- 35 watt
- 7 AC volt
- 5 ampere
- Display Area Height
- 5.3 centimetre
- 2.1 inch
- LED Spacing
- 0.8 centimetre
- 0.3 inch
- LED Diameter
- 0.5 centimetre
- 0.2 inch
- Display Area Width
- 27 Length inch
- 68.6 centimetre
- Maximum Character Height
- 5.3 centimetre
- 2.1 inch
- LED Colors
- Red
- Communication Protocols
- Remote Control Keyboard/Wireless
- Maximum Number of Characters on Display
- 15
- Case Material
- Molded Plastic
- Maximum Operating Humidity
- 95Percentage
- Number of Lines
- 1
- LED Colors : Red
- Communication Protocols : Remote Control Keyboard/Wireless
- Maximum Number of Characters on Display : 15
- Case Material : Molded Plastic
- Maximum Operating Humidity : 95Percentage
- Number of Lines : 1
- Operating Voltage : 35 watt|7 AC volt|5 ampere
- LED Diameter : 0.5 centimetre|0.2 inch
- Display Area Height : 5.3 centimetre|2.1 inch
- LED Spacing : 0.8 centimetre|0.3 inch
- Display Area Width : 27 Length inch|68.6 centimetre
- Maximum Character Height : 5.3 centimetre|2.1 inch