Electronic Signs
MegaDot Indoor Display
The MegaDot Display offers message clarity from a 200 ft. (61 m) distance allowing you to visually connect with your employees or customers. the MegaDot uses 10.2cm tall characters for dazzling, moving colour messages you know everyone will notice
The MegaDot Display offers message clarity from a 200 ft. (61 m) distance allowing you to visually connect with your employees or customers. Our unique, built-in louver system eliminates glare to accentuate your message. Designed for outstanding visual impact, the MegaDot uses 4in (10.2 cm) tall characters for dazzling, moving colour messages you know everyone will notice.
Features & Benefits:- Simple point-to-point RS232 communications
- Multi-drop RS 485 connections
- 4.0 inch (10.2 cm) Character Size
- One year USA factory warranty
- 5 operating speeds
- Stores and displays over 80 messages
- 8 colours, 3 rainbow effects, 6 character fonts
- Create your own graphics and logos
- Keyboard programmable from 30’ (9.1 m)
- Optional Ethernet LAN connections
- EN60950 / IEC950
- ISO 9001