Strobes & Signal Lights
CWSS Sounder Beacon
CWSS Sounder Beacon features a new folded horn design, LED technology and advanced optics, providing outstanding sound output
CWSS Sounder Beacon is KAC’s conventional Sounder Beacon is ideal for applications where a sounder is required as the primary method of alarm, but a supplementary light indicator would also be of benefit The product features LED technology & advanced optics provides light indication at very low current draw, Synchronisation of flash and sound, Amber light flash, Operates on 12V and 24V systems, making the range suitable for use in security applications and supplementary light indication at very low current draw The ENscape sounder beacon delivers outstanding quality, reliability and extended operational life, making it the ideal choice for a wide range of applications
Features & Benefits:- Quality & Reliability Independently approved to all relevant standards
- Simple, Fast, Flexible Installation
- Modern design and aesthetics eliminates the need for device orientation
- Suitable for wall and ceiling mount applications
- Outstanding Performance
- Global tone set 32 approved tones including bell tone
- RoHS
- WEEE
Others
- Maximum Operating Voltage
- 29 DC volt
- Current Rating
- 22 milliampere
- Light Output Rating
- 0.4 Lumens/m²
- Minimum Operating Voltage
- 12 DC volt
- Compatible Environments
- Indoor
- Conventional or Addressable
- Conventional
- Color
- White
- Maximum Operating Humidity
- 93 Percentage
- Material
- Polycarbonate/ABS (Body)
- Polycarbonate (Lens)
Others
- Maximum Operating Voltage
- 29 DC volt
- Current Rating
- 22 milliampere
- Light Output Rating
- 0.4 Lumens/m²
- Minimum Operating Voltage
- 12 DC volt
- Compatible Environments
- Indoor
- Conventional or Addressable
- Conventional
- Color
- White
- Maximum Operating Humidity
- 93 Percentage
- Material
- Polycarbonate/ABS (Body)
- Polycarbonate (Lens)
- Compatible Environments : Indoor
- Conventional or Addressable : Conventional
- Color : White
- Maximum Operating Humidity : 93 Percentage
- Material : Polycarbonate/ABS (Body)|Polycarbonate (Lens)
- Maximum Operating Voltage : 29 DC volt
- Current Rating : 22 milliampere
- Light Output Rating : 0.4 Lumens/m²
- Minimum Operating Voltage : 12 DC volt