Strobes & Signal Lights
ENscape Red Signal Beacon
KAC’s conventional Signal Beacons utilise LED technology and an innovative lens design, providing Omni-directional light coverage at very low current draw.
KAC’s conventional Signal Beacons utilise LED technology and an innovative lens design, providing Omni-directional light coverage at very low current draw. The ENscape beacon delivers outstanding quality, reliability and long operational life. Omni directional light coverage eliminates need for device orientation. Signal Beacons have deep base option with multiple cable entries for flexible installation. Signal Beacons operate on 12V and 24V systems, making the range suitable for fire & security applications.
Features & Benefits:- Positive fit engagement and feedback of base with device for easy installation
- Advanced optics ensures good light coverage at low current draw
- Red light flash and Red Lens
- Soft start feature reduces power surges during system start-up
- Suitable for wall and ceiling mount applications
- Range of base options, for indoor and applications up to IP65
- RoHS
- WEEE
Others
- Minimum Operating Voltage
- 12 DC volt
- Maximum Operating Voltage
- 29 DC volt
- Current Rating
- 3 milliampere
- Color
- Red
- Material
- Polycarbonate/ABS (Body)
- Polycarbonate (Lens)
- Conventional or Addressable
- Conventional
- Maximum Operating Humidity
- 93 Percentage
- Compatible Environments
- Indoor
Others
- Minimum Operating Voltage
- 12 DC volt
- Maximum Operating Voltage
- 29 DC volt
- Current Rating
- 3 milliampere
- Color
- Red
- Material
- Polycarbonate/ABS (Body)
- Polycarbonate (Lens)
- Conventional or Addressable
- Conventional
- Maximum Operating Humidity
- 93 Percentage
- Compatible Environments
- Indoor
- Color : Red
- Material : Polycarbonate/ABS (Body)|Polycarbonate (Lens)
- Conventional or Addressable : Conventional
- Maximum Operating Humidity : 93 Percentage
- Compatible Environments : Indoor
- Minimum Operating Voltage : 12 DC volt
- Maximum Operating Voltage : 29 DC volt
- Current Rating : 3 milliampere