Strobes & Signal Lights
KAC’s Conventional Sounder Beacon
KAC’s conventional Sounder Beacon are ideal for applications where a sounder is required as the primary method of alarm, but a supplementary light indicator would also be of benefit.
KAC’s conventional Sounder Beacon are ideal for applications where a sounder is required as the primary method of alarm, but a supplementary light indicator would also be of benefit. The product features a new folded horn design, LED technology and advanced optics, providing outstanding sound output and supplementary light indication at very low current draw. The ENscape sounder beacon delivers outstanding quality, reliability and extended operational life, making it the ideal choice for a wide range of applications.
Features & Benefits:- Simple, Fast, Flexible Installation
- Universal Device
- Outstanding Performance
- Quality & Reliability
- LPCB
- CE
- ṪP
- EN54-3
- RoHS/ WEEE
Others
- Minimum Operating Voltage
- 12 DC volt
- Light Output Rating
- 0.4 Lumens/m²
- Maximum Operating Voltage
- 29 DC volt
- Current Rating
- 22 milliampere
- Material
- Polycarbonate (Lens)
- Polycarbonate/ABS (Body)
- Conventional or Addressable
- Conventional
- Maximum Operating Humidity
- 93 Percentage
- Color
- Red
- Compatible Environments
- Indoor
Others
- Minimum Operating Voltage
- 12 DC volt
- Light Output Rating
- 0.4 Lumens/m²
- Maximum Operating Voltage
- 29 DC volt
- Current Rating
- 22 milliampere
- Material
- Polycarbonate (Lens)
- Polycarbonate/ABS (Body)
- Conventional or Addressable
- Conventional
- Maximum Operating Humidity
- 93 Percentage
- Color
- Red
- Compatible Environments
- Indoor
- Material : Polycarbonate (Lens)|Polycarbonate/ABS (Body)
- Conventional or Addressable : Conventional
- Maximum Operating Humidity : 93 Percentage
- Color : Red
- Compatible Environments : Indoor
- Minimum Operating Voltage : 12 DC volt
- Light Output Rating : 0.4 Lumens/m²
- Maximum Operating Voltage : 29 DC volt
- Current Rating : 22 milliampere