Strobes & Signal Lights
L-Series Ceiling Mount Strobe
L-Series strobes are rich with features guaranteed to cut installation times with its lower current draw and modern aesthetics.
The entire L-Series product line of ceiling-mount strobes include a variety of features that increase their application versatility while simplifying installation. All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time consuming ground faults.
To further simplify installation, the L-Series utilizes a universal mounting plate so installers can mount them to a wide array of back boxes. With an onboard shorting spring, installers can test wiring continuity before the device is installed. Installers can also easily adapt devices to a suit a wide range of application requirements using field-selectable candela settings and automatic selection of 12- or 24-volt operation.
Features & Benefits:- Plug-in design with minimal intrusion into the backbox
- Tamper-resistant construction
- Automatic selection of 12 or 24V operation at 15 and 30 candela
- Field-selectable candela settings on ceiling units:15,30,75,95,115,150 and 177
- Universal mounting plate for ceiling units
- Mounting plate shorting spring feature checks wiring continuity before device installation
- Electrically compatible with legacy SpectrAlert® and SpectrAlert Advance devices
- Listed for ceiling mounting only
- Compatible with MDL3 sync module
- UL Listed: S5512, S4011
- FM Approved, except for Alert Models: 3057383
- CSFM: 7125-1653:0504, 7135-1653:0503
Others
- Mounting Type
- Ceiling inch
Others
- Mounting Type
- Ceiling inch
- Mounting Type : Ceiling inch