/content/hbtbt/ae/en/search-results.html

Strobes & Signal Lights

Remote Indicator Unit

The Remote indicator unit is designed for fire detection systems requiring local indication of an individual or group of fire detectors in alarm.

Overview

The Remote indicator unit is designed for fire detection systems requiring local indication of an individual or group of fire detectors in alarm. The unit is fitted with LED providing a wide area of illumination and high on/off contrast for easy viewing. Using a single gang purpose designed moulding, the unit operates with all Notifier analogue addressable fire detectors.

Features & Benefits:
  • Industrial construction
  • Terminal block wiring
  • Ultra-bright LED
  • Suitable for analogue addressable systems
Certifications:
  • LPCB ISO9001:1994
Product Number
SKUs
Image
SKU
Description
alt
RI/W/3V
Remote Indicator Unit: 100x89mm: 5 to 28V DC: White: Red Lettering
Image
SKU
Description
alt
RI/W/3V
Remote Indicator Unit: 100x89mm: 5 to 28V DC: White: Red Lettering