Strobes & Signal Lights
SpectrAlert® Advance Weatherproof Ceiling Strobe
SpectrAlert® Advance strobes include a variety of features that increase application flexibility and simplify installation, such as field-selectable settings, including candela, and automatic selection of 12 or 24V operation.
The SpectrAlert® Advance series strobes are ideal for warning hearing-impaired individuals during an emergency event. They have field selectable candela settings including 15, 15/75, 30, 75, 95, 110, and 115 candela. High candela models have field selectable settings that include 135, 150, 177, and 185 candela. They offers a plug-in design with minimal intrusion into the back box, making installations fast and fool proof while virtually eliminating costly and time-consuming ground faults.
Features & Benefits:- Weatherproof per NEMA 4X, IP56
- Compatible with System Sensor synchronization protocol and legacy SpectrAlert products
- Field-selectable candela settings: 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177, and 185
- Automatic selection of 12 or 24-volt operation at 15 and 15/75 candela
- Universal mounting plate with an onboard shorting spring that tests wiring continuity before devices are installed
- Plug-in design with minimal intrusion into the back box
- UL Listed: S3593
- ULC Listed
- CSFM: 7300-1653:187
- FM: 3023572
- MEA: MEA452-05-E
Others
- Mounting Type
- Ceiling inch
Others
- Mounting Type
- Ceiling inch
- Mounting Type : Ceiling inch