Strobes & Signal Lights
W&C Class ENscape Visual Alarm Device
ENscape Beacon in Red Body and Red Flash EN54-23 W&C Class Approved
ENscape Signaling Devices are optical alarm signaling devices EN54-23 C&W Class Approved. It offers a selection of IP Ratings depending on the application. Signaling device suitable for wall and ceiling mounting.
Features & Benefits:- Available in C & W category
- EN 54-23 compliant
- Synchronous flash trigger
- Up to 6.2 m room width for wall mounting
- Up to 9.4 m room diameter for ceiling mounting
- EN54-23 C & W Class
Others
- Color
- Red
- Compatible Environments
- Indoor
- Conventional or Addressable
- Conventional
Others
- Color
- Red
- Compatible Environments
- Indoor
- Conventional or Addressable
- Conventional
- Color : Red
- Compatible Environments : Indoor
- Conventional or Addressable : Conventional