/content/hbtbt/ae/en/search-results.html

Strobes & Signal Lights

Wall Mount Strobe

Wall Mount Strobes are provides a greater degree of fl exibility to system designers, provides a more robust solution and saves time for the installer as all devices are interchangeable without the need to disconnect or disturb the wiring.MI-WST-PC-I

Overview

Wall Mount Strobes are provides a greater degree of fl exibility to system designers, provides a more robust solution and saves time for the installer as all devices are interchangeable without the need to disconnect or disturb the wiring.

Features & Benefits:
  • Flexible installation
  • Reduced install errors and easy fault finding
  • Reduced full life costs
  • Reduced inventory count
  • Excellent system performance
Product Number
SKUs
Image
SKU
Description
alt
MI-WST-PC-N
Wall VAD - Wall-mounted, addressable loop-powered EN54-23 O class compliant (W-1.68-1.68) clear lens with red flash. Not isolated (Manufacturing PN: WST-PC-N05)
Image
SKU
Description
alt
MI-WST-PC-N
Wall VAD - Wall-mounted, addressable loop-powered EN54-23 O class compliant (W-1.68-1.68) clear lens with red flash. Not isolated (Manufacturing PN: WST-PC-N05)