/content/hbtbt/au/en/search-results.html

    Power Supplies

    80Ah Power Supply/Charger Unit

    Discontinued

    Power Supply/Charger Unit provides 12V DC and 24V DC outputs.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Power Supply/Charger Unit provides 12V DC and 24V DC outputs. Two independent control circuits are installed on the motherboard. First control circuit supplies the control panel and the external users. Second control circuit serves as a charger for the accumulators. The charging current is limited to 3.5 A. The accumulator charging voltage is monitored and adjusted according to the temperature with the aid of an NTC resistor. Accumulator capacity up to maximum 80Ah.

    Features & Benefits:
    • Voltage-stabilized with current limitation
    • Redundancy standby operation with accumulator monitoring
    • Deep-discharging protection
    • Charging circuit monitoring
    • Recognition of defective batteries
    • Accumulator capacity up to max. 80Ah
    • Type ZG 3.1 or larger housing for installing
    Certifications:
    • VdS