/content/hbtbt/au/en/search-results.html

    Power Supplies

    LenelS2 - "XA" and "UL" PSU + Enclosure

    LenelS2 XA enclosures provide secure, durable, and weather-resistant housing for power supply units and security devices. Designed for easy installation and maintenance, they ensure reliable protection and optimal performance in various environments.

    Overview

    LenelS2 is renowned for its innovative security solutions, and the XA and UL PSU Series portfolio is a testament to the commitment to quality and reliability. The XA and UL PSU Series offers a range of power supply units specifically designed to meet the demanding requirements of modern security systems. LenelS2’s XA and UL PSU Series portfolio delivers reliable, efficient, and secure power solutions, making it an ideal choice for organizations looking to enhance their security systems with robust and dependable power supply units.

    Features & Benefits:
    • High Efficiency: Designed for high-efficiency power conversion to reduce energy consumption.
    • Multiple Output Voltages: Supports various output voltages to accommodate different devices.
    • Battery Backup: Includes battery backup options to ensure continuous operation during power outages.
    • Tamper Detection: Equipped with tamper detection features to enhance security.
    • LED Indicators: Provides LED indicators for status and diagnostics.
    • Durable Enclosure: Built with a powder coated robust enclosure to protect internal components.
    • Compliance: The "UL" range meets UL (Underwriters Laboratories) standards for safety and reliability.
    • Easy Integration: Seamlessly integrates with LenelS2 OnGuard access control systems.
    • Enclosure with meshed backplate (white with LenelS2 logo)
    • Enclosure (white with LenelS2 logo)
    Certifications:
    • CE
    • UKCA
    • UL
    • RoHS
    • WEEE