/content/hbtbt/au/en/search-results.html

    Card Readers

    INS-WX-485-O Proximity Reader

    Discontinued

    The Vandal-proof PIN + PROX reader with backlit keys, 125Khz, water resistant, suitable for indoor and outdoor IP65 installations, optical tamper, reading distance about 80mm.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Vandal-proof PIN + PROX reader with backlit keys, 125Khz, water resistant, suitable for indoor and outdoor IP65 installations, optical tamper, reading distance about 80mm. Integrated RS485 communication module, 1 multi-balance input and 1 O / C output on board. It is seen by the CS600 as an LCD terminal therefore max. n ° 10 INS-WX-485 per line (to be subtracted from the LCD600S already present). Wall and / or box 503 installation. INS-WX-485 terminal is built and controlled for also be installed outdoors, on exposed sites directly to meteorological phenomena; the degree ofIP67 protection guarantees it against water infiltrations and humidity. The metal vandal-proof proximity terminal for Outdoor installation, degree of protection IP67, with integrated 485 line module, for connection to Central CS600. The reading distance of the cards is approx Three cm, the antenna is under the Notifier logo. Installations directly exposed to the solar radiation in environments where it can cause overheating above the allowed temperatures .NS-WX-485 in system terminal mode features Recognition of the operator by PIN, card proximity, or through combinations of the two systems. Possibility to exclude the PIN. Programmable Time-Out. Automatic execution of predefined functions. Manual execution of the functions associated with keys 1.

    Features & Benefits:
    • Horizontal 12-key backlit touch keyboard
    • EM4102 125 KHz proximity card reader
    • Four programmable LEDs
    • A LED for system signals
    • Buzzer for programmable sound signals
    • Double balanced input
    • A relay with 12Vdc-2A contact capacity
    • Optical Tamper
    • One quadruple balanced input
    • One open collector output (max 400 mA)
    Certifications:
    • UNI EN ISO 9001: 2008