/content/hbtbt/au/en/search-results.html

    Keypads

    LED Keypads

    LED Keypad Set by Honeywell Security contains LED front unit including electronics and Case back.

    Overview

    Honeywell Security’s LED Keypad Set contains LED front unit including electronics and Case back flat. LED indication provides additional information on the status of the system as well as of required operation actions. It has an integrated proX reader, replaceable through Mifare DESFire or LEGIC advent.

    Features & Benefits:
    • Several operating units can be combined horizontally and vertically as required. Can also be combined with control panel for MB-Secure Touch
    Certifications:
    • VdS, EN 50131 Grade 3, VSÖ, SES