Transformers
24V AC HTP Series Plug-In Transformer
The HTP Series plug-in AC transformer has several sizes, the largest with an output rating of 50 VA. It has built-in thermal protection.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The HTP Series plug-in AC transformers come in several sizes, the largest with an output rating of 50 VA. They have built-in thermal protection. They are used in a wide range of applications in CCTV, access, and security systems supplying low-voltage AC. They have a case mounting tab to keep them secured to the wall outlet, and screw terminals for power lead wires.
Features & Benefits:- All models have thermal protection built in to limit damage from circuit overloads
- –4F to +95F operating temperature range, indoor use only
- HTP Series mounts to a standard wall outlet with a screw down tab
- Size options for your particular application
- Plug in units mount to standard wall outlet allowing quick and easy installation
- Ground pin on select wall plug in units for added safety
- UL Listed File: E231217
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Please sign in to view part numbers available for purchase based on your account Sign In