/content/hbtbt/au/en/search-results.html

    Butterfly Valves

    V4 Butterfly Valve, Manual Valve

    Butterfly valve, Cast Iron body/Ductile iron body, 90O closing or opening operation (10 positions), Lock level handle (steel material)Elastomer liner, Memory lock mechanism

    Overview

    Gate Valve, Ductile iron body, Stainless steel stem, Full port type, lowest pressure lost, O-ring packing in up seal, no leakage

    Features & Benefits:
    • Valve comply with EN1171-2002, MSS SP-70
    • High strength thrust collar
    • Flange EN1092-2, class 125
    • Resilient sealing
    • Internally and externally fusion bonded epoxy powder coated (FBE)
    • Sizes: DN50 – DN600
    • Nominal pressure: 16 bar at -100C to 1200C
    • Test pressure: Shell (Water) – 24 Bar
    • Test pressure: Seat (Water) – 17.6 Bar