/content/hbtbt/au/en/search-results.html

    Expansion Valves

    VC6011 Series Balanced Hydronic Valve

    VC6013 Series Balanced Hydronic Valves are designed greater control of hot and/or cold water flow for both domestic boiler heating and domestic cooling applications

    Overview

    VC6013 Series Balanced Hydronic Valves are used in domestic and small commercial applications to control the flow of hot and/or cold water. They consist of an actuator, valve and a cartridge assembly. 2--way valves are designed for ON--OFF ”zone” control of domestic systems. 3--way valves can be piped for either diverting or mixing valve applications in domestic central heating and/or cooling systems. Both versions can be used to control individual fan coil, baseboard radiator or convector applications. Depending on the model selected they can be controlled by a low or line voltage SPST or SPDT controller, such as a room thermostat, aqua stat or flow switch. The VC series hydronic valves are designed to take advantage of sinusoidal valve actuator travel and therefore operate silently and without water hammer. Through internal logic the actuator only takes power while driving the valve to the commanded position. The actuator head is removable without affecting the integrity of the water system. All actuator versions are interchangeable with any valve body, offering the highest flexibility for boiler production line assembly and maintenance. The valve piston construction allows for port sealing that is independent of the differential pressure across the valve. Flow through the 2--way valve can be in either direction, so the ports are not designated. 3--way valves are suitable for both diverting water from AB to A or to B and from A or B to AB

    Features & Benefits:
    • Control by a low or line voltage SPST or SPDT control
    • SPDT auxiliary switch available
    • Quick connect electrical connections or 1000 mm leads
    • Minimal actuator power consumption
    • Double insulated actuator
    • Pressure differential up to 4 bar
    • Quick and easy replacement of moving parts
    • Actuator head installation does not require draining of the system
    Certifications:
    • 73/23/EEC
    • EMC Directive 89/336/EEC