/content/hbtbt/au/en/search-results.html

    Dehumidifiers

    Purification and dehumidification all-in-one fresh air ventilator ER350DH

    Honeywell purification and dehumidification all-in-one fresh air ventilator ER350DH, 30L/40L; matched high-end LCD controller

    Overview

    ASHRAE experts has defined the ideal humidity range as a relative humidity of 40% to 60% . Maintaining ideal humidity in the room is an issue that cannot be ignored in modern spaces.

    Honeywell purification and dehumidification all-in-one fresh air ventilator ER350DH combines three functions in one unit: whole house dehumidification/fresh air ventilation and purification; its multiple functions allow you to bring in fresh wind, purify air and remove moisture in a breeze. It is energy-efficient with a full range of functions, providing you joy and comfort. All you have to do is sit back and relax in the constantly fresh/clean/dry environment and let the ventilator take care of the smog, indoor pollution and moisture.

    Features & Benefits:
    • Whole House Dehumidification | Fresh Wind | Purification 3-in-1
    • Large-scale dehumidification, cleaning the whole house: High dehumidification capacity, can be used for air displacement, purification and dehumidification of the whole house, effectively improving the air quality of the whole house, and keeping the room dry and clean
    • Effective air displacement and more energy efficient: Superior thermally conductive graphene heat-exchange core with 10%* (40L) more efficient enthalpy exchange than conventional ones, washable with water, making maintenance hassle-free;
    • Efficient in purification and even cleaner: Introduces fresh air with speed and reaches a cleaning efficiency of up to 98% with high-efficiency filters, refreshing the indoor air. You indoor rooms feel brand new and enjoying fresh air from outdoors is easy-breezy;
    • Smart control, modern design: 4-inch high-definition full color touch screen humidity controller, comes in a family-friendly design that gives your home the extra stylish modern touch
    • Real-time display of indoor humidity
    • Working mode at a glance
    • Filter replacement and alert reminders
    • Provides RS485 open interface for connecting to Smart Home systems