/content/hbtbt/au/en/search-results.html

    Plant & Integration Controllers

    IQ528 Equipment Controller

    The IQ™528 Equipment Controller provides a secure and versatile control platform for building and energy management systems. The controller is available pre-licensed or as hardware & license separate, see SKU link for options.

    Overview

    The IQ528 Equipment Controller provides a secure and versatile control platform for building and energy management systems. With two onboard Ethernet ports and two RS-485 ports, the IQ528 Equipment Controller not only enables the creation of a powerful Trend network but provides the ability to interface with a wide range of third party devices using BACnet, Modbus, M-Bus, MSTP and much more.

    The IQ528 Equipment Controller integrates with the latest IQ5-IO input/output modules over a high-speed T1L bus. Flexible licencing options allow the IQ528 Equipment Controller's functionality and number of IO channnels to be easily configured for your required application.

    Features & Benefits:
    • 28 onboard I/O channels (16UIO, 4DI, 4 Relay Outputs, 4 Solid State Relay Outputs), expandable to 52 I/O channels with initial base license supporting 28 I/O channels
    • Designed to meet ISA/IEC 62443-4-2 SL2
    • T1L high-speed secure bus for IQ5 I/O modules
    • 2x 1GB Switched Ethernet Ports
    • 2x RS485 ports: Modbus, M-Bus, MSTP and XNC integration
    • Compatibility mode for IQ3/IQ4 installations
    • Trend LAN Adaptor for IQ1/IQ2 installations
    • BACnet over IP (BACnet Building Controller (B-BC))
    • BACnet protocol revision 23
    • Multi State Strategy Modules provide simplified configuration and are automatically mapped to BACnet Multi State Objects enabling seamless integration with third-party systems
    • State Text for Digital Strategy Modules for easy understanding and management of system operations at a glance
    • Automatic time synchronisation and daylight saving via SNTP
    • Surface or DIN rail mounting, DIN 19 size 2 standard enclosure
    • USB local supervisor/engineering port
    • 24 Vac/dc input power supply
    • The controller is available pre-licensed or as hardware & license separate, see SKU link for options
    Certifications:
    • UL 60730-1
    • UL Certification
    • CE