/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    CPU of N6000 Fire Alarm Panel

    The N-6000 is an intelligent Fire Alarm Control Panel designed for medium size facilities. Fire emergency detection and evacuation are extremely critical to life safety.

    Overview
    The N-6000 is an intelligent Fire Alarm Control Panel designed for medium size facilities. Fire emergency detection and evacuation are extremely critical to life safety, and the N-6000 is ideally suited for these applications. The N-6000 is a new line of products from NOTIFIER®.
    The N-6000 is ideal for virtually any application because it features a modular design that is configured per project requirements. With two to eight Signaling Line Circuits(SLCs), the N-6000 supports up to 1,584 intelligent addressable devices.
    Information is critical to fire evacuation personnel, and the N-6000’s large 1060 character Liquid Crystal Display(LCD) presents vital information to operators concerning a fire situation, fire progression and evacuation details. A host of other options are available, including firefighters telephone; LED or LCD annunciators, integral printer, and many additional options.Features & Benefits:
    • Two to eight isolated intelligent Signaling Line Circuits(SLC) Style 4 or 6.
    • Up to 198 detectors (any mix of photo or thermal); OR 99 detectors (any mix of photo or thermal) and 99 modules (N.O. manual stations, two-wire smoke,
    • notification, or relay) per SLC.
    • 198 addressable devices per loop.
    • Total capacity of 1,584 addressable devices per Fire Alarm Control Panel.
    • Large 1060-character LCD backlit display (20 lines × 53 characters).
    • Network option – supports N-6000 or N-NCS Network Control Station.
    • Built-in Alarm, Trouble and Supervisory relays.
    • N-VFT online/ offline program option.
    • Built-in Degraded Mode option. In the event of a CPU failure, the system is capable of generate alarm if a fire condition is present.
    • History files with 4,000-event capacity in nonvolatile memory.