/content/hbtbt/au/en/search-results.html

    Relay Modules & Retrofits

    MCE3 Relay Module

    MCE3 relay modules are 3-channel signal converter modules used for a signal change from 0 to 10V DC relay from the external controller into an on-off relay contact output.

    Overview

    MCE3 relay modules are 3-channel signal converter modules used for a signal change from 0 to 10V DC relay from the external controller into an on-off relay contact output.

    Features & Benefits:
    • Input signal: 0 to 10V DC
    • Output signal: relay K1/K2 SPDT contact (240V/2A); relay K3 SPST contact (240V/2A)
    • DIN rail mounting
    • Power supply: 24V AC/DC
    Others
    Name
    Description
    File Size
    Date
    Size
    Signal Conversion Relay 1 changeover relay, manual override switch and LED display
    application/pdf 112.31 KB
    11/1/2010
    112.31 KB
    External Output Relay 1 Relay with manual override switch
    application/pdf 116.57 KB
    11/1/2010
    116.57 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions
    application/pdf 39.62 KB
    5/8/2023
    39.62 KB
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions
    application/pdf 39.62 KB
    5/8/2023
    39.62 KB
    Signal Conversion Relay 1 changeover relay, manual override switch and LED display
    application/pdf 112.31 KB
    11/1/2010
    112.31 KB
    External Output Relay 1 Relay with manual override switch
    application/pdf 116.57 KB
    11/1/2010
    116.57 KB
    Name
    Description
    File Size
    Date
    Size
    Signal Conversion Relay 1 changeover relay, manual override switch and LED display
    112.31 KB
    11/1/2010
    External Output Relay 1 Relay with manual override switch
    116.57 KB
    11/1/2010
    Installation Instructions
    39.62 KB
    5/8/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MCE3
    Relay Module, 3 Channel Signal Converter, 24V ACDC
    MCE3
    Relay Module, 3 Channel Signal Converter, 24V ACDC