/content/hbtbt/au/en/search-results.html

    Distribution Boards

    Four Pole RCCB Impact 3

    Impact by Honeywell Miniature circuit breakers are automatically operated electrical Circuit breakers which protects electrical appliances from damage caused by excess current from an overload or short circuit.

    Overview

    Impact by Honeywell Miniature circuit breakers are automatically operated electrical Circuit breakers which protects electrical appliances from damage caused by excess current from an overload or short circuit.

    Features & Benefits:
    • Standard Conformity : IS/IEC 12640-1
    • Type (A/AC): AC
    • Rated Current (In) A : 25A to 63A
    • Sensitivity *(In) mA :30mA, 100mA & 300mA
    • Short circuit Withstand Capacity kA : 10kA
    • Case & Cover : Moulded, flame-retardant thermoplastics material