/content/hbtbt/au/en/search-results.html

    MCBs

    Four Pole MCB Impact 3

    Impact by Honeywell Miniature circuit breakers are automatically operated electrical Circuit breakers which protects electrical appliances from damage caused by excess current from an overload or short circuit.

    Overview

    Impact by Honeywell Miniature circuit breakers are automatically operated electrical Circuit breakers which protects electrical appliances from damage caused by excess current from an overload or short circuit.

    Features & Benefits:
    • Type/Series (B/C/D): B/C/D
    • Rated Voltage (ac) (Ue) V : 240/415V for SP; 415V for Multipoles
    • Rated Frequency (f) Hz : 50Hz
    • Rated Short Circuit kA : 10kA (4.5kA for D Type 40A & 63A)
    • Standard Conformity: B Type 6A to 32A 1P; C Type 0.5A-5A 1P, 2P, 3P & 4P;
    • C Type 6A-63A 1P, 2P, 3P & 4P; D Type 6A-32A 1P, 2P, 3P & 4P – all as per IS/IEC60898-1
    • D Type 40A & 63A 1P, 2P, 3P & 4P - as per IS/ IEC 60947-2