/content/hbtbt/au/en/search-results.html

    Raised Floor Systems

    Grommets, 5" Data Outlet Grommet Boxes

    Discontinued

    Grommets, 5" Data Outlet Grommet Boxes are a range of products manufactured from that provide access to power and data in underfloor applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Grommets, 5" Data Outlet Grommet Boxes are a range of products manufactured from that provide access to power and data in underfloor applications. Available with a selection of socket variants to meet different installation requirements

    Features & Benefits:
    • Rotary or Split Lid Variations
    • One Touch Self-Adjusting Mechanism - For fast, simple and secure installation
    • Spring Loaded Blades - For fast and simple installation
    • Lid Tether - For added security
    • Wide Range - Available in 5” and 8”
    • 5 Year Guarantee
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric