/content/hbtbt/au/en/search-results.html

    Connectors

    Horizon RJ45 CAT 6A

    Horizon RJ45 CAT 6A

    Overview
    Horizon RJ45 CAT 6A
    • Easy installation / removal due to snap fit feature
    • Antibac as per JIS Z 2801(only WHI color)
    • 8 terminals (8C)
    • Shuttered to prevent dust accumulation.
    • Meets Cat 6A performance requirements.
    • Compliance to standards - ANSI/EIA/TIA 568-B.2, ISO/IEC 11801 Class E
    • Signal Bandwidth required- Up to 500 MHz
    • Data Rate - 10 GBPS (Up to 90 Mtr. length of cable)"