/content/hbtbt/au/en/search-results.html

    Modular Mounting Boxes

    2mm Metal Box

    Metal Boxes are available in 60mm depth size with different modules.

    Overview

    Metal Boxes are available in 60mm depth size with different modules.

    Specifications

    Others

    • Brand
      • Honeywell
    • Overall Width
      • 2 mm millimetre
    • Product Type
      • Metal Box Degrees Celsius
    • Material
      • Metal

    Others

    • Brand
      • Honeywell
    • Overall Width
      • 2 mm millimetre
    • Product Type
      • Metal Box Degrees Celsius
    • Material
      • Metal
    • Brand : Honeywell
    • Overall Width : 2 mm millimetre
    • Product Type : Metal Box Degrees Celsius
    • Material : Metal