Lighting Modules
Neon/filament lamp E10
Glow/filament lamp E10 For light signals, glow lamp 230 V, 0.8 mA
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The wet room program. So much protection must be. Water and electricity - there is even a more dangerous combination, electrical installation
Solutions in damp areas require 100
Perfection. A perfection, like the up- or. Flush-mounted wet room programme
by Honeywell PEHA: This collection meets all
technical
Requirements for water-protected products.
Features & Benefits:- Protection against water / moisture
- attractive design
- complete range
- good quality
- Protection class IP 54
- 10 years warranty
Others
- Brand
- PEHA
Others
- Brand
- PEHA
- Brand : PEHA