/content/hbtbt/au/en/search-results.html

    Round Pin Sockets

    Socket Outlet 1 Gang

    The MK Electric socket outlets range are designed for ease of installation and having all the advantageous design features of the Metalclad Plus range.

    Overview

    The MK Electric socket outlets range are designed for ease of installation and having all the advantageous design features of the Metalclad Plus range.

    Features & Benefits:
    • Moulded ‘on’ indicator flash on switches will not rub off — totally safe
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes
    • Unique 3 pin operated safety shutter
    • White terminal markings on grey rear mouldings for clearer identification
    • Top access, angled terminals make wiring easier and quicker
    • Minimum 3mm contact gap
    • Double pole switching
    • Choice of inboard or outboard positioned rockers
    • Frontplates and backboxes manufactured from heavy gauge steel
    • Additional electrical safety from neutral ‘make first’, ‘break last’ feature
    • Switch contacts with silver contacts on both surfaces for good continuity
    • Only one size of screwdriver required for installation
    • Non-standard ‘clean earth’ sockets available
    • Socket inserts manufactured from a specially formulated PC/ABS blend
    Certifications:
    • BS 1363: Part 2: 1995
    Specifications

    Others

    • Brand
      • MK Electric
    • Current Rating
      • 13 ampere
    • Finish
      • Aluminum
    • Gangs
      • 1

    Others

    • Brand
      • MK Electric
    • Current Rating
      • 13 ampere
    • Finish
      • Aluminum
    • Gangs
      • 1
    • Brand : MK Electric
    • Current Rating : 13 ampere
    • Finish : Aluminum
    • Gangs : 1