Double Pole Switches
Mk MastersealTM 20A DP Switch
The new and innovative Masterseal Compact range of switches from MK has been specifically designed for use in either outdoor or indoor environments. These switches are available in 20A range and are double pole.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The new and innovative Masterseal Compact range of switches from MK has been specifically designed for use in either outdoor or indoor environments and in areas heavily exposed to dust and splashing water. Sealed to IP66 and tested by MK well in excess of British Standard, it will protect you and your electrical supply in the unfriendliest of environments. In addition to its ease of installation, the range is aesthetically pleasing with a modern, slim and curved design, allowing the switches and sockets to blend easily with their surroundings.
Features & Benefits:- Water and dust proof
- Reliable in operation during extremes of heat or cold
- Easy to lift lid design
- Robust Construction
- Available in White and Grey
Others
- Current Rating
- 20 ampere
- Ways
- 1 millimetre
- High Current
- Yes ampere
- Poles
- 2
- Gangs
- 1
- Brand
- MK Electric
Others
- Current Rating
- 20 ampere
- Ways
- 1 millimetre
- High Current
- Yes ampere
- Poles
- 2
- Gangs
- 1
- Brand
- MK Electric
- Current Rating : 20 ampere
- Ways : 1 millimetre
- High Current : Yes ampere
- Poles : 2
- Gangs : 1
- Brand : MK Electric