/content/hbtbt/au/en/search-results.html

    Grid Switches

    Elements 1-way Grid Module

    Discontinued

    The Grid Modules from MK Elements range are revolutionary range of stylish wiring devices. The modules are designed to provide safety and unrivalled quality and reliability.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Grid Modules from MK Elements range are revolutionary range of stylish wiring devices. The modules are designed to provide safety and unrivalled quality and reliability. These grid modules are available in 4 stylish finishes. The products from element range are innovative, iconic and inspiring, the range a perfect fusion of distinctive design and unparalleled quality.

    Features & Benefits:
    • Standard 4 high quality finishes
    • Total safety
    • Unrivalled quality and reliability
    • 20 year guarantee
    Certifications:
    • BS EN 60669-1:1999
    Specifications

    Others

    • Minimum Mounting Box Depth
      • 25 millimetre
    • Current Rating
      • 20 ampere
    • Ways
      • 1 millimetre
    • Product Type
      • Switch Degrees Celsius
    • High Current
      • Yes ampere
    • Poles
      • 1
    • Gangs
      • 1
    • Brand
      • MK Electric

    Others

    • Minimum Mounting Box Depth
      • 25 millimetre
    • Current Rating
      • 20 ampere
    • Ways
      • 1 millimetre
    • Product Type
      • Switch Degrees Celsius
    • High Current
      • Yes ampere
    • Poles
      • 1
    • Gangs
      • 1
    • Brand
      • MK Electric
    • Minimum Mounting Box Depth : 25 millimetre
    • Current Rating : 20 ampere
    • Ways : 1 millimetre
    • Product Type : Switch Degrees Celsius
    • High Current : Yes ampere
    • Poles : 1
    • Gangs : 1
    • Brand : MK Electric