/content/hbtbt/au/en/search-results.html

    Grid Switches

    LDS-700 Wall Switch Sensor

    Wall Switch Sensors are dual technology line voltage wall switch sensor in the IR-TEC’s WALLSENZR family designed to fit in a standard NEMA wall box.

    Overview

    Wall Switch Sensors turn ON the load automatically when it detects the presence of an occupant, and will turn OFF automatically if no motion is detected before the delay time elapses. For compliance of specific energy code, such as CA Title 24, LDS-700S series can be easily programmed as a Vacancy Sensor. In vacancy sensing mode, the sensor will only turn ON the load by pressing the push-button manually and will turn OFF the load automatically per the sensor time delay. The LDS-700S allows for the push-button operation to be programmed with different control modes.

    Features & Benefits:
    • Occupancy/vacancy sensor convertible operation
    • Dual-tech or single HFD sensing mode switchable
    • Front accessible sensor operation configurations
    • No grid opening - aesthetics pleasing sensor front
    • 4 levels of HFD sensitivity setting programmable
    • Specialized lens provides vandalism protection
    • Accu-Set digital potentiometer sensor settings
    • Hybrid-Switching technology for HIC load control
    • Screw less wall plate offers high end appearance
    Certifications:
    • FC certified
    • TITLE 20/24
    • UL certified
    Specifications

    Others

    • Brand
      • Alerton
    • Product Type
      • Wall Switch Occupancy Sensor Degrees Celsius

    Others

    • Brand
      • Alerton
    • Product Type
      • Wall Switch Occupancy Sensor Degrees Celsius
    • Brand : Alerton
    • Product Type : Wall Switch Occupancy Sensor Degrees Celsius