/content/hbtbt/au/en/search-results.html

    Switch Modules

    BDS-700 Low Voltage Dual-Tech Wall Switch

    BDS-700 Series Low Voltage Dual-Tech Wall Switches are low volatge switch sensors designed to provide occupancy or vacancy sensing control for various applications.

    Overview

    The BDS-700 Low Voltage Dual-Tech Wall Switches are sensors from IR-TEC’s WALLSENZR family designed to provide superior occupancy/V ACancy sensing control for various applications. These state-of-the-art wall switch sensors combines digital Passive Infrared (PIR) and High Frequency Doppler (HFD) sensing technologies into an aesthetically pleasing housing. HFD is an advanced sensing technology which utilizes super high frequency radio waves to detect the object movement, similar to ultrasonic but without grid openings on the front. The sensor output will be activated to turn ON the load as programmed via the connected power pack or BMS when it detects the presence of an occupant, and will turn OFF automatically if no motion is detected before the delay time elapses. The BDS-700 series can be programmed as a Vacancy Sensor. In vacancy sensing mode, the sensor output will only be activated by pressing the push-button manually and will turn OFF the load automatically per the sensor delay time.

    Features & Benefits:
    • Allows for the push-button operation to be programmed with different manual control modes
    • Ambient light sensor (ALS) to inhibit the lighting if ambient light level is higher than required
    • Accu-Set digital potentiometers make delay time and ambient light level settings fast, easy and accurate
    • Isolated dry contact output allows to control the load with IR-TEC Power Packs
    • BDS-700 series can be programmed as a Vacancy Sensor
    Certifications:
    • UL
    • US
    Specifications

    Others

    • Current Rating
      • 2 ampere
    • Brand
      • Alerton
    • Product Type
      • Low Voltage Wall Switch Sensor Degrees Celsius
    • Finish
      • White

    Others

    • Current Rating
      • 2 ampere
    • Brand
      • Alerton
    • Product Type
      • Low Voltage Wall Switch Sensor Degrees Celsius
    • Finish
      • White
    • Current Rating : 2 ampere
    • Brand : Alerton
    • Product Type : Low Voltage Wall Switch Sensor Degrees Celsius
    • Finish : White