Wall Switches
2-way Rocker Switch
MK Elements series offers Retractive Wide Rocker Switches. They provide choice of Metallic, Glass effect & Synthetic material with various finishes. Switches are available in 1 gang, 10A range with centre-off retractive push.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
MK Elements series offers Retractive Wide Rocker Switches. Wide Rocker Switches are available in 1 gang, 10A range with centre-off retractive push. These range of switches are available in diverse range of colours, styles and textures, providing the ultimate choice for any interior. The series provides choice of Metallic, Glass effect and Synthetic material with various finishes.
Features & Benefits:- Diverse range of colours, styles and textures
- Centre-Off Retractive Push
- Choice of Metallic, Glass effect and Synthetic material with various finishes
Others
- Current Rating
- 10 ampere
- Brand
- MK Electric
- Ways
- 2 millimetre
- Symbol
- Push
- High Current
- No ampere
- Gangs
- 1
Others
- Current Rating
- 10 ampere
- Brand
- MK Electric
- Ways
- 2 millimetre
- Symbol
- Push
- High Current
- No ampere
- Gangs
- 1
- Current Rating : 10 ampere
- Brand : MK Electric
- Ways : 2 millimetre
- Symbol : Push
- High Current : No ampere
- Gangs : 1